??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22340.0005 Ball Lock Pins, self-locking, with T-Handle
HELP_VARIABLE
Company
Halder
Description
EH 22340. / EH 22350. - Ball Lock Pins, self-locking, with T-Handle
Bill of material
22340.0005 Ball Lock Pins, self-locking, with T-Handle
BESTNR
Ref. No.
22340.0005
MAT
Material
Stainless steel 1.4305
D1
25 mm
L1
140 mm
D2
31.0 mm
D3
30.4 mm
L2
22.0 mm
L3
54.8 mm
L4
37.5 mm
L5
88.7 mm
L6
33.2 mm
H11
Locating hole H11
25 mm
SG
shearing resistance, double, min.
386 kN
G
Weight
788 g
Embedded user actions